Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FXEN-XSG16-0005-PN | TURCK - Your Global Automation Partner
----------
FXEN-XSG16-0005-PN
Order ID no. 6825410
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
220,5 mm x 60 mm x 27 mm
Fieldbus connection technology
2 x M12
Installation area
non-Ex
Network protocol
PROFINET
Number of channels
16
Operating voltage
DC
Output voltage
18…30 VDC from load voltage
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Transmission rate Ethernet
10/100 Mbps
Key Features
Network protocol
PROFINET
Protection class
IP67
In Stock
Price Group
D1
List Price
1.438,00 €
Item Total
1.438,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FXEN-XSG16-0005-PN
Contact Support