Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SDPX-IOL4-0001 | TURCK - Your Global Automation Partner
----------
SDPX-IOL4-0001
Order ID no. 6825480
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Dimensions (L x W x H)
210 mm x 30 mm x 26,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Number of channels
4
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
IO-Link
Voltage supply connection
2 x M8
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67
In Stock
Price Group
D1
List Price
541,00 €
Item Total
541,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SDPX-IOL4-0001
Contact Support