Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
USB-2-IOL-0001 | TURCK - Your Global Automation Partner
IO-Link Master with Integrated USB Port 1-channel operation in IOL or SIO mode
USB-2-IOL-0001
Order ID no. 6825481
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-5
Dimensions (L x W x H)
70 mm x 55 mm x 25 mm
Function
SIO, COM1, COM2, COM3
Housing quality
AL
Protection class
IP40
Key Features
Protection class
IP40
In Stock
Price Group
C1
List Price
310,00 €
Item Total
310,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
USB-2-IOL-0001
Contact Support