Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL20-GW-CANOPEN | TURCK - Your Global Automation Partner
This product is discontinued!
BL20-GW-CANOPEN
Order ID no. 6827004
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
114,8 mm x 50,6 mm x 74,4 mm
Fieldbus connection technology
2 x SUB-D; 2 x tension springs
Fieldbus transmission rate
20 kbps…1 Mbps
Network protocol
CANopen
Operating voltage
DC
Product type
Gateway
Protection class
IP20
Key Features
Network protocol
CANopen
Protection class
IP20
In Stock
Price Group
F1
List Price
653,00 €
Item Total
653,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL20-GW-CANOPEN
Contact Support