Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL20-GW-DNET | TURCK - Your Global Automation Partner
Gateway for the BL20 I/O System Interface for DeviceNet, Without Own Supply
BL20-GW-DNET
Order ID no. 6827005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
114,8 mm x 50,6 mm x 74,4 mm
Fieldbus connection technology
Open style connector
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Operating voltage
DC
Product type
Gateway
Protection class
IP20
Key Features
Network protocol
DeviceNet
Protection class
IP20
home
Turck-Shop
Products
Others
BL20-GW-DNET
In Stock
Price Group
F1
List Price
676,00 €
Item Total
676,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support