Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL20-2RFID-C | TURCK - Your Global Automation Partner
Extension module BLident
BL20-2RFID-C
Order ID no. 6827239
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Cable length (m)
50
Installation area
zone 2
Number of channels
2
Operating voltage
DC
Product type
I/O Module
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
F1
List Price
627,00 €
Item Total
627,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL20-2RFID-C
Contact Support