Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL20-SWIRE-CAB-000(25 PCS.) | TURCK - Your Global Automation Partner
!! ATTENTION !!!
BL20-SWIRE-CAB-000(25 PCS.)
Order ID no. 6827292
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Protection class
IP20
Key Features
Protection class
IP20
Price Group
F1
List Price
67,50 €
home
Turck-Shop
Products
Others
BL20-SWIRE-CAB-000(25 PCS.)
Item Total
67,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support