Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL67-GW-EN-IP-DN | TURCK - Your Global Automation Partner
Gateway for BL67 I/O system
BL67-GW-EN-IP-DN
Order ID no. 6827299
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
145 mm x 74 mm x 77,5 mm
Fieldbus connection technology
M12 x 1 female connector, 4-pin, D-coded
Fieldbus slave
EtherNet/IP
Fieldbus transmission rate
10/100 Mbps
Network protocol
EtherNet/IP
Operating voltage
DC
Product type
Gateway
Protection class
IP67
Voltage supply connection
7/8″, 5-pin
Key Features
Network protocol
EtherNet/IP
Protection class
IP67
In Stock
Price Group
C1
List Price
862,00 €
Item Total
862,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL67-GW-EN-IP-DN
Contact Support