Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL20-2DI-125VDC-P | TURCK - Your Global Automation Partner
BL20-2DI-125VDC-P
Order ID no. 6827302
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Installation area
zone 2
Product type
I/O Module
Protection class
IP20
Key Features
Protection class
IP20
Price Group
F1
List Price
44,30 €
Item Total
44,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL20-2DI-125VDC-P
Contact Support