Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BL67-PG-EN-DN | TURCK - Your Global Automation Partner
CODESYS 2 programmable gateway for the BL67 I/O system Interface for MODBUS TCP (Slave) with DeviceN
BL67-PG-EN-DN
Order ID no. 6827334
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Device function
Programmable gateway
Dimensions (L x W x H)
145 mm x 74 mm x 77,5 mm
Fieldbus connection technology
M12 x 1 female connector, 4-pin, D-coded
Fieldbus slave
Modbus TCP
Fieldbus transmission rate
10/100 Mbps
Network protocol
Modbus TCP
Operating voltage
DC
Product type
Programmable gateway
Protection class
IP67
Voltage supply connection
7/8″, 5-pin
Key Features
Network protocol
Modbus TCP
Protection class
IP67
In Stock
Price Group
C1
List Price
887,00 €
Item Total
887,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL67-PG-EN-DN
Contact Support