Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL67-GW-PN-AC | TURCK - Your Global Automation Partner
Gateway for BL67 I/O system
BL67-GW-PN-AC
Order ID no. 6827345
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
145 mm x 112 mm x 77,5 mm
Network protocol
PROFINET
Operating voltage
DC
Product type
Gateway
Protection class
IP65
Voltage supply connection
2 x AIDA power, 5-pin
Key Features
Network protocol
PROFINET
Protection class
IP65
In Stock
Price Group
C1
List Price
752,00 €
Item Total
752,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL67-GW-PN-AC
Contact Support