Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL67-2RS485-A | TURCK - Your Global Automation Partner
BL67 electronic module
BL67-2RS485-A
Order ID no. 6827364
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
30
Connection technology signal
M12
Dimensions (L x W x H)
91 mm x 32 mm x 59 mm
Number of channels
2
Operating voltage
DC
Product type
I/O Module
Protection class
IP67
Signal type
RS485/422
Key Features
Protection class
IP67
In Stock
Price Group
C1
List Price
329,70 €
home
Turck-Shop
Products
Others
BL67-2RS485-A
Item Total
329,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support