Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL67-4DI-N/E1 | TURCK - Your Global Automation Partner
BL67 electronic module
BL67-4DI-N/E1
Order ID no. 6827373
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
M8, M12, M23
Dimensions (L x W x H)
91 mm x 32 mm x 59 mm
Input type
NPN
Number of channels
4
Operating voltage
DC
Product type
I/O Module
Protection class
IP67
Signal type
Digital input
Key Features
Protection class
IP67
In Stock
Price Group
C1
List Price
53,40 €
Item Total
53,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL67-4DI-N/E1
Contact Support