Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BL67-8DO-0.5A-N/E1 | TURCK - Your Global Automation Partner
BL67 Electronic Module 8 Digital Outputs, NPN, 0.5 A
BL67-8DO-0.5A-N/E1
Order ID no. 6827376
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
M8, M12, M23
Dimensions (L x W x H)
91 mm x 32 mm x 59 mm
Number of channels
8
Operating voltage
DC
Output type
NPN
Output voltage
24 VDC
Product type
I/O Module
Protection class
IP67
Signal type
Digital output
Key Features
Protection class
IP67
In Stock
Price Group
C1
List Price
124,00 €
Item Total
124,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BL67-8DO-0.5A-N/E1
Contact Support