Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TX510-P3CV01 | TURCK - Your Global Automation Partner
TX500 HMI / PLC Series
TX510-P3CV01
Order ID no. 6828105
In Stock
home
Home
Loading...
Technical Data
Downloads
Application area
Factory Automation
Approvals
CE, cULus, RoHS
Device function
HMI/PLC
Diagonal screen size (″)
10.4
Dimensions (L x W x H)
232 mm x 287 mm x 60 mm
Dimmable
Yes
Fieldbus master
CANopen, EtherNet/IP, Modbus RTU, Modbus TCP, PROFINET
Fieldbus slave
Modbus RTU, Modbus TCP
Programming
CODESYS V3
Protection class
IP66 front, IP20 rear
Key Features
Protection class
IP66 front, IP20 rear
Price Group
F1
List Price
2.282,00 €
Item Total
2.282,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TX510-P3CV01
Contact Support