Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PC001-GI1/4A1M-ARX-B1151 | TURCK - Your Global Automation Partner
Pressure Sensor
PC001-GI1/4A1M-ARX-B1151
Order ID no. 6831066
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Design
Without display
Display
4-digit 7-segment display
Electrical output
1 x switching output
Electrical connection
Connector
Housing material
Metal
Housing quality
ZNAL4
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
85
Media temperature min. (°C)
-15
Operating voltage
AC
Output function
Relay output
Pressure range
0...1 bar
Pressure type
Relative pressure
Process connection
G 1/4″ female thread
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
A1
List Price
480,60 €
Item Total
480,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PC001-GI1/4A1M-ARX-B1151
Contact Support