Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT004R-14-LI3-H1131 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT004R-14-LI3-H1131
Order ID no. 6831404
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...4 bar
Pressure type
Relative pressure
Process connection
G 1/4″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
475,20 €
home
Turck-Shop
Products
Others
PT004R-14-LI3-H1131
Item Total
475,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support