Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT006R-13-LU2-H1131 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT006R-13-LU2-H1131
Order ID no. 6831517
home
Home
Loading...
Technical Data
Downloads
Electrical output
Voltage output (3-wire)
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Process connection
1/4″ NPT-18 male thread
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Pressure range
0...6 bar
Operating voltage
DC
Pressure type
Relative pressure
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
€475.20
home
Turck-Shop
Products
Others
PT006R-13-LU2-H1131
Item Total
€9,504.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support