Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PTI004R-437-LI3-H1141 | TURCK - Your Global Automation Partner
Inline Pressure Transmitter, Dead-Space Free
PTI004R-437-LI3-H1141
Order ID no. 6831551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
TFM1600 PTFE
Housing quality
PTFE
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Operating voltage
DC
Output function
Analog output
Pressure range
0...4 bar
Pressure type
Relative pressure
Process connection
1″ Pillar CF
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
PTI004R-437-LI3-H1141
In Stock
Price Group
J1
List Price
1.947,00 €
Item Total
1.947,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support