Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PTI004R-437-LI3 10M | TURCK - Your Global Automation Partner
Inline pressure transmitter, dead-space free With Current Output (2-Wire)
PTI004R-437-LI3 10M
Order ID no. 6831565
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Cable
Housing material
TFM1600 PTFE
Housing quality
PTFE
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Operating voltage
DC
Output function
Analog output
Pressure range
0...4 bar
Pressure type
Relative pressure
Process connection
1″ Pillar CF
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
2.239,00 €
Item Total
2.239,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PTI004R-437-LI3 10M
Contact Support