Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT400R-18-LI3-H1131 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT400R-18-LI3-H1131
Order ID no. 6831629
home
Home
Loading...
Technical Data
Downloads
Electrical output
Current output (2-wire)
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Process connection
G 1/2″ male thread DIN 3852-E (manometer)
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Pressure range
0...400 bar
Operating voltage
DC
Output function
Analog output current
Pressure type
Relative pressure
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
€475.20
home
Turck-Shop
Products
Others
PT400R-18-LI3-H1131
Item Total
€9,504.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support