Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT0.0125V-58-LI3-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT0.0125V-58-LI3-H1141
Order ID no. 6831710
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
100
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
-12.5...12,5 bar
Pressure type
Relative pressure
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
687,00 €
home
Turck-Shop
Products
Others
PT0.0125V-58-LI3-H1141
Item Total
687,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support