Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PK01VR-N14-2UP8X-V1141 | TURCK - Your Global Automation Partner
Pressure Sensor
PK01VR-N14-2UP8X-V1141
Order ID no. 6833002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
With display
Display
3-digit 7-segment display, rotatable by 360°
Electrical output
2 x switching output
Electrical connection
Connector
Housing material
Plastic
Housing quality
Al/PVC
Material pressure transducer
Silicon
Media temperature max. (°C)
50
Media temperature min. (°C)
0
Operating voltage
DC
Output function
PNP
Pressure range
-1...0 bar
Pressure type
Relative pressure
Process connection
1/8″ NPT male thread
Protection class
IP65
Switching element function
NO/NC
Key Features
Protection class
IP65
In Stock
Price Group
G1
List Price
246,60 €
Item Total
246,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PK01VR-N14-2UP8X-V1141
Contact Support