- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Approvals
- cULus
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Design
- With display
- Display
- 4-digit 7-segment display, rotatable by 180°, with switch-off function
- Electrical output
- 2 x switching output, Current output (3-wire)
- Electrical connection
- Connector
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4305 (AISI 303)
- Media temperature max. (°C)
- 85
- Media temperature min. (°C)
- -10
- Operating voltage
- DC
- Output function
- PNP/NPN
- Pressure range
- -1...16 bar
- Pressure type
- Relative pressure
- Process connection
- G 1/2″ front-flush
- Protection class
- IP67, IP69K
- Switching element function
- NO/NC