- Electrical output
- Current output (3-wire), 2 × switching output
- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Approvals
- cULus
- Communication protocol
- IO-Link
- Electrical connection
- Connector
- Connector type
- M12 x 1
- Design
- With display
- Display
- 4-digit 7-segment display, rotatable by 180°, with switch-off function
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4305 (AISI 303)
- Material pressure transducer
- Ceramic Al₂O₃
- Process connection
- G 1/4'' female thread
- Media temperature max. (°C)
- 85
- Media temperature min. (°C)
- -40
- Pressure range
- 0...0,15 bar
- Operating voltage
- DC
- Output function
- PNP/NPN
- Pressure type
- Relative pressure
- Protection class
- IP67, IP69K
- Switching element function
- NO/NC