Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PS001A-501-2UPN8X-H1141/3GD | TURCK - Your Global Automation Partner
Pressure Sensor (rotatable) 2 PNP/NPN Transistor Switching Outputs
PS001A-501-2UPN8X-H1141/3GD
Order ID no. 6833906
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display
Display
4-digit 7-segment display, rotatable by 180°, with switch-off function
Electrical output
2 x switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
85
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure range
0...1 bar
Pressure type
Absolute pressure
Process connection
G 1/4″ female thread
Protection class
IP67, IP69K
Switching element function
NO/NC
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
G1
List Price
668,00 €
home
Turck-Shop
Products
Others
PS001A-501-2UPN8X-H1141/3GD
Item Total
668,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support