Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT2.0A-2001-LI3-H1141 | TURCK - Your Global Automation Partner
BSC 11/25/2020:
PT2.0A-2001-LI3-H1141
Order ID no. 6834001
home
Home
Loading...
Technical Data
Downloads
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Operating voltage
DC
Output function
Analog output current
Pressure range
0...2 bar
Pressure type
Absolute pressure
Process connection
G 1/4″ female thread (front sealing)
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
130,50 €
Item Total
130,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PT2.0A-2001-LI3-H1141
Contact Support