Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PT2000PSIG-2014-U1-DA91/X | TURCK - Your Global Automation Partner
BSc, March 19, 2020:
PT2000PSIG-2014-U1-DA91/X
Order ID no. 6837253
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Connector type
DIN EN 175301-803 Form A
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output voltage
Pressure range
0...137,9 bar
Pressure type
Relative pressure
Process connection
1/8″-27 NPT male thread
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
J1
List Price
130,50 €
Item Total
130,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PT2000PSIG-2014-U1-DA91/X
Contact Support