Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TS-500-LUUPN8X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection With voltage output and PNP/NPN transistor switching output
TS-500-LUUPN8X-H1141
Order ID no. 6840016
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display (external probe)
Detection type
medium contact
Display
4-digit 7-segment display, rotatable by 180°
Electrical output
Switching output, Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Measuring range
-50...500 °C
Operating voltage
DC
Output function
PNP/NPN
Process connection
Cylindrical, Ø 18 mm
Protection class
IP67
Switching element function
NO/NC programmable
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
396,20 €
Item Total
396,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TS-500-LUUPN8X-H1141
Contact Support