Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TS-500-LI2UPN8X-SET4 | TURCK - Your Global Automation Partner
Temperature detection
TS-500-LI2UPN8X-SET4
Order ID no. 6840025
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
With display (external probe)
Detection type
medium contact
Display
4-digit 7-segment display, rotatable by 180°
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Process connection
Cylindrical, Ø 18 mm
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TS-500-LI2UPN8X-SET4
Item Total
695,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
695,00 €