Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TS-530-LI2UPN8X-H1141-L016 | TURCK - Your Global Automation Partner
Temperature detection With current output and PNP/NPN transistor switching output
TS-530-LI2UPN8X-H1141-L016
Order ID no. 6840027
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display (integrated probe)
Detection type
medium contact
Display
4-digit 7-segment display, rotatable by 180°
Electrical output
Current output (3-wire), Switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Immersion depth (mm)
16
Measuring range
-50...150 °C
Operating voltage
DC
Output function
PNP/NPN
Process connection
1/2″ NPT male thread
Protection class
IP67, IP69K
Switching element function
NO/NC programmable
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
D2
List Price
433,40 €
Item Total
433,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TS-530-LI2UPN8X-H1141-L016
Contact Support