Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2DY-AP8X 6M | TURCK - Your Global Automation Partner
3-wire DC, 21…26 VDC
FCS-G1/2DY-AP8X 6M
Order ID no. 6870023
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
6
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Plastic
Housing quality
PVDF
Media temperature max. (°C)
70
Media temperature min. (°C)
-10
Operating voltage
DC
Output function
PNP
Switching element function
NO contact
home
Turck-Shop
Products
Others
FCS-G1/2DY-AP8X 6M
In Stock
Price Group
D2
List Price
589,00 €
Item Total
589,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support