Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A4P-AN8X-H1141 | TURCK - Your Global Automation Partner
Flow monitoring
FCS-G1/2A4P-AN8X-H1141
Order ID no. 6870025
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
NPN
Process connection
G 1/2″
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
388,00 €
home
Turck-Shop
Products
Others
FCS-G1/2A4P-AN8X-H1141
Item Total
388,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support