Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2HB2-NAEX/D024 5M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G1/2HB2-NAEX/D024 5M
Order ID no. 6870037
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Cable color
Blue
Cable length (m)
5
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
Hastelloy B2 (2.4617)
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
1.366,00 €
home
Turck-Shop
Products
Others
FCS-G1/2HB2-NAEX/D024 5M
Item Total
1.366,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support