Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Cable device
FCS-M12A4-NA/D100 5M
Order ID no. 6870073
In Stock
Price Group
D2
List Price
361,50 €
Item Total
361,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
FCS-M12A4-NA/D100 5M
Technical Data
Downloads
Application area
High temperature
Cable length (m)
5
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Process connection
M12 x 1.5
Protection class
IP68
Key Features
Protection class
IP68
add_shopping_cart
person
Login