Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A4P-VRX/230VAC/5M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-G1/2A4P-VRX/230VAC/5M
Order ID no. 6870095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Cable length (m)
5
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
G 1/2″
Switching element function
Complementary contact
In Stock
Price Group
D2
List Price
430,40 €
home
Turck-Shop
Products
Others
FCS-G1/2A4P-VRX/230VAC/5M
Item Total
430,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support