Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/4A4-ARX/D018 0.3M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-G1/4A4-ARX/D018 0.3M
Order ID no. 6870103
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
0.3
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Relay output
Process connection
G 1/4″
Protection class
IP68
Switching element function
NO contact
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
439,50 €
Item Total
439,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/4A4-ARX/D018 0.3M
Contact Support