Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-GL1/2A4P-VRX/230VAC/D135 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-GL1/2A4P-VRX/230VAC/D135
Order ID no. 6870114
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable with connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
55
Media temperature min. (°C)
5
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
1 ½″
Switching element function
Complementary contact
In Stock
Price Group
D2
List Price
188,10 €
Item Total
188,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL1/2A4P-VRX/230VAC/D135
Contact Support