Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCVI-10R09DYA4P-LIUP8X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Flow Rate Measurement
FCVI-10R09DYA4P-LIUP8X-H1141
Order ID no. 6870159
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Vortex
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
60
Media temperature min. (°C)
5
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
PNP/Analog output
Process connection
Compression fittings for pipes Ø 10 x 1 (EN10305-1)
Protection class
IP65
Switching element function
NO/NC programmable
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
FCVI-10R09DYA4P-LIUP8X-H1141
In Stock
Price Group
C1
List Price
719,00 €
Item Total
719,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support