Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
FCT-G1/2A4P-VRX/24VDC/S90 25M | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCT-G1/2A4P-VRX/24VDC/S90 25M
Order ID no. 6870165
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
2
Design
Immersion
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Relay output
Process connection
G 1/2″
Protection class
IP68
Switching element function
Complementary contact
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
FCT-G1/2A4P-VRX/24VDC/S90 25M
Item Total
1,65 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
1,65 €