Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-HA4P-LIX-H1141/D073 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-HA4P-LIX-H1141/D073
Order ID no. 6870239
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
40
Media temperature min. (°C)
10
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
G 1/2″ female thread DIN 3852
Protection class
IP65
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
FCS-HA4P-LIX-H1141/D073
In Stock
Price Group
D2
List Price
521,00 €
Item Total
521,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support