Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-HTA-NAEX/D100/D089 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-HTA-NAEX/D100/D089
Order ID no. 6870243
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
10
Application area
High temperature
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Tantalum
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Cylindrical, Ø 22 mm
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
8.488,00 €
Item Total
8.488,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-HTA-NAEX/D100/D089
Contact Support