Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-M12A2-NA/L050/D032 3M | TURCK - Your Global Automation Partner
Cable device
FCS-M12A2-NA/L050/D032 3M
Order ID no. 6870360
In Stock
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
3
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Process connection
M12 x 1.5
Protection class
IP68
Key Features
Protection class
IP68
Price Group
D2
List Price
247,30 €
Item Total
247,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-M12A2-NA/L050/D032 3M
Contact Support