Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/4T-NA-H1141 | TURCK - Your Global Automation Partner
Flow monitoring
FCS-G1/4T-NA-H1141
Order ID no. 6870381
In Stock
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PTFE
Media temperature max. (°C)
70
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/4″
Protection class
IP67
Key Features
Protection class
IP67
Price Group
D2
List Price
283,30 €
Item Total
283,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/4T-NA-H1141
Contact Support