Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-G1/2HC4-NAEX0/L065/D024 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-G1/2HC4-NAEX0/L065/D024
Order ID no. 6870393
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 0)
Approvals
ATEX II 1/2 G, ATEX II 2 G, ATEX II 3 G
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
Hastelloy C4 (2.4610)
Media temperature max. (°C)
60
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
1.904,00 €
Item Total
1.904,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/2HC4-NAEX0/L065/D024
Contact Support