Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-GL1/2A2-NA | TURCK - Your Global Automation Partner
Flow monitoring
FCS-GL1/2A2-NA
Order ID no. 6870401
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
228,90 €
Item Total
228,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL1/2A2-NA
Contact Support