Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-GL3/4A2-NA-H1141 | TURCK - Your Global Automation Partner
Flow monitoring
FCS-GL3/4A2-NA-H1141
Order ID no. 6870405
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Dimensions (L x W x H)
121,1 mm x 38 mm x 49 mm
Display
4-digit 12-segment display, rotatable by 180°, red or green
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 3/4″ long
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
247,30 €
Item Total
247,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL3/4A2-NA-H1141
Contact Support