Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A4-NA/D100 10M | TURCK - Your Global Automation Partner
Cable device
FCS-G1/2A4-NA/D100 10M
Order ID no. 6870415
home
Home
Loading...
Technical Data
Downloads
Application area
High temperature
Cable length (m)
10
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Process connection
G 1/2″
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
433,00 €
Item Total
433,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/2A4-NA/D100 10M
Contact Support