Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-GL1/2A4-NAEX0-H1141/A/D024 | TURCK - Your Global Automation Partner
Acceptance test certificate 3.1 (EN10204)
FCS-GL1/2A4-NAEX0-H1141/A/D024
Order ID no. 6870420
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 0)
Approvals
ATEX, CE, GOST, UKCA
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
60
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
745,00 €
Item Total
745,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL1/2A4-NAEX0-H1141/A/D024
Contact Support