Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A4-NAEX/L130/D024 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G1/2A4-NAEX/L130/D024
Order ID no. 6870429
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
60
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
FCS-G1/2A4-NAEX/L130/D024
In Stock
Price Group
D2
List Price
823,00 €
Item Total
823,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support